chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 46-4M/S600 | TURCK - Your Global Automation Partner
Industrial Sensor Cable CPE-Kabelmantel
RSM RKM 46-4M/S600
Order ID no. U2282-39
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
4
Cable quality
CPE
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
4
Cable quality
CPE
In Stock
Price Group
K1
List Price
€ 168,63
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 46-4M/S600
Item Total
€ 168,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support