chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 30-4M/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable TPU jacket
RSM RKM 30-4M/S90
Order ID no. U2255-51
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
5.97
Cable length (m)
4
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of Pins
3
Number of pins
3
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
4
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€ 71,06
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 30-4M/S90
Item Total
€ 71,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support