chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 30-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Verbindungsleitung
RSM RKM 30-3M
Order ID no. U2255-3
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length (m)
3
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of Pins
2+PE
Number of pins
3
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€ 63,80
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 30-3M
Item Total
€ 63,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support