chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.4T-2/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RK 4.4T-2/S101
Order ID no. U2199-2
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
2
Length
113
Number of Pins
4
Orientation
Straight
Special features
High Flex/C-track cable
Type
Female
Voltage (V)
250
Width
100
Key Features
Cable length (m)
2
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 36,96
home
Turck-Shop
Connectivity
Cordsets
RK 4.4T-2/S101
Item Total
€ 36,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support