chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.4T-1-WS 4.4T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Extension Cable
RK 4.4T-1-WS 4.4T
Order ID no. U2161
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Gray
Cable diameter (mm)
5.33
Cable length (m)
1
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
10
Length
100
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Right angle
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Width
80
Key Features
Cable length (m)
1
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 48,95
home
Turck-Shop
Connectivity
Cordsets
RK 4.4T-1-WS 4.4T
Item Total
€ 48,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support