chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 61-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
RSM 61-4M
Order ID no. U2135-02
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
8.4
Cable length (m)
4
Cable quality
PVC
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
8
Design
Connection Cable
Number of Pins
6
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
600
Key Features
Cable length (m)
4
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 79,97
Item Total
€ 79,97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSM 61-4M
Contact Support