chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 3Z-0.5-RS 4T/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
PKG 3Z-0.5-RS 4T/S90
Order ID no. U2134-0
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL Recognized
Cable color
Black
Cable length (m)
0.5
Cable quality
TPU
Connector A
Female, Ø 8 mm, Straight
Connector A
Ø 8 mm
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Coupling nut/screw material A
Plastic
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
3
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Voltage (V)
125
Key Features
Cable length (m)
0.5
Cable quality
TPU
Connector A
Female, Ø 8 mm, Straight
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 53,57
home
Turck-Shop
Connectivity
Cordsets
PKG 3Z-0.5-RS 4T/S90
Item Total
€ 53,57
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support