chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 46-1M | TURCK - Your Global Automation Partner
Power Cable for CAN (DeviceNet, CANopen) PUR cable jacket
RSM 46-1M
Order ID no. U2118-0
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable length (m)
1
Cable quality
PVC
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
10
Height
30
Length
200
Number of Pins
4
Orientation
Straight
Type
Male
Voltage (V)
600
Width
140
Key Features
Cable length (m)
1
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 43,67
home
Turck-Shop
Connectivity
Cordsets
RSM 46-1M
Item Total
€ 43,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support