chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Power Cable TPU jacket
RKM 40-2M/S529
Order ID no. U2043-11
In Stock
Price Group
K1
List Price
€ 67,65
Item Total
€ 67,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Cordsets
RKM 40-2M/S529
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS
Cable color
Yellow
Cable diameter (mm)
6.7
Cable length (m)
2
Cable quality
PVC
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Special features
Shielded
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
2
Cable quality
PVC