chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM 30-4M/S90 | TURCK - Your Global Automation Partner
Power Cable, TPU Connection Cable
RKM 30-4M/S90
Order ID no. U2029-1
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
5.97
Cable length (m)
4
Cable quality
TPU
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Height
30
Length
280
Number of Pins
3
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
600
Width
200
Key Features
Cable length (m)
4
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 58,08
Item Total
€ 58,08
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKM 30-4M/S90
Contact Support