chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WK 4.4T-10-P7X3/S824 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Anschluss Kabelsatz
WK 4.4T-10-P7X3/S824
Order ID no. U2-11716
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
10
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Right Angle
Special features
LED
Type
Female
Voltage (V)
30
Key Features
Cable length (m)
10
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 80,41
home
Turck-Shop
Connectivity
Cordsets
WK 4.4T-10-P7X3/S824
Item Total
€ 80,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support