chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WAKW 4.4T-1.3/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE Connection Cable
WAKW 4.4T-1.3/S101
Order ID no. U2-11678
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
1.3
Cable quality
TPE
Coding
B-coded
Connector A
Female, M12 x 1, Straight, B-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
1.3
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, B-coded
In Stock
Price Group
K1
List Price
€ 37,40
home
Turck-Shop
Connectivity
Cordsets
WAKW 4.4T-1.3/S101
Item Total
€ 37,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support