chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CSCM CKCM 12-11-5/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Extension Cable
CSCM CKCM 12-11-5/S90
Order ID no. U2-07750
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
10.5
Cable length (m)
5
Cable quality
TPU
Connector A
M23 x 1
Connector B
M23 x 1
Core cross-section (mm²)
0.82
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
6
Design
Extension Cable
Number of Pins
11
Number of pins
11
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
300
Key Features
Cable length (m)
5
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 180,51
home
Turck-Shop
Connectivity
Cordsets
CSCM CKCM 12-11-5/S90
Item Total
€ 180,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support