chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC 4.4T-4/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPU jacket
WKC 4.4T-4/S101
Order ID no. U2-07174
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
4
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Right Angle
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
4
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 65,78
home
Turck-Shop
Connectivity
Cordsets
WKC 4.4T-4/S101
Item Total
€ 65,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support