chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV RKV 126-10M/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
RSV RKV 126-10M/S90
Order ID no. U2-01643
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
10
Cable quality
TPU
Connector A
1 1/8″-16 UN
Connector B
1 1/8″-16 UN
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
7
Design
Extension Cable
Number of Pins
12
Number of pins
12
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
10
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 437,91
home
Turck-Shop
Connectivity
Cordsets
RSV RKV 126-10M/S90
Item Total
€ 437,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support