chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CSM CKM 19-19-15/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, TPE M23 Extension Cable
CSM CKM 19-19-15/S101
Order ID no. U0982-89
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
11.2
Cable length (m)
15
Cable quality
TPE
Connector A
M23 x 1
Connector B
M23 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Number of Pins
19
Number of pins
19
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
C-track, High Flex, Suitable for drag chain use
Type
Male
Type
Female
Voltage (V)
150
home
Turck-Shop
Connectivity
Cordsets
CSM CKM 19-19-15/S101
Key Features
Cable length (m)
15
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 559,90
Item Total
€ 559,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support