chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM 58A-10M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Connection Cable
RKM 58A-10M
Order ID no. U0959-11
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
14.86
Cable length (m)
10
Cable quality
PVC
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Special features
Armor cable
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
10
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 190,96
Item Total
€ 190,96
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKM 58A-10M
Contact Support