chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WS 4.41T-0.5-WS 4.41T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
WS 4.41T-0.5-WS 4.41T
Order ID no. U0898-62
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Blue
Cable length (m)
0.5
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Right Angle
Orientation
Angled
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
0.5
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 82,72
home
Turck-Shop
Connectivity
Cordsets
WS 4.41T-0.5-WS 4.41T
Item Total
€ 82,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support