chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.21T-1-RS 4.21T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
RK 4.21T-1-RS 4.21T
Order ID no. U0881-40
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Blue
Cable length (m)
1
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
10
Length
170
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Width
120
Key Features
Cable length (m)
1
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 57,97
home
Turck-Shop
Connectivity
Cordsets
RK 4.21T-1-RS 4.21T
Item Total
€ 57,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support