chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKL 4.4-4-RSL 4.4/S715 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Verbindungsleitung Kabelsatz
RKL 4.4-4-RSL 4.4/S715
Order ID no. U0872-65
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
4
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
4
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 57,86
home
Turck-Shop
Connectivity
Cordsets
RKL 4.4-4-RSL 4.4/S715
Item Total
€ 57,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support