chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC RKC 572-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) Verbindungsleitung
RSC RKC 572-3M
Order ID no. U0324
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
3
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
39
Length
210
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Overall shield
Drain, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
250
Width
187
Key Features
Cable length (m)
3
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 58,19
home
Turck-Shop
Connectivity
Cordsets
RSC RKC 572-3M
Item Total
€ 58,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support