chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC WKC 572-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
RSC WKC 572-1.5M
Order ID no. U0321-17
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
1.5
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
1.5
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 49,28
Item Total
€ 49,28
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSC WKC 572-1.5M
Contact Support