chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
RSC RKC 572-0.8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) Verbindungsleitung
RSC RKC 572-0.8M
Order ID no. U0320-008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
0.8
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Overall shield
Drain, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
0.8
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 45,32
Item Total
€ 45,32
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSC RKC 572-0.8M
Contact Support