chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG 3-3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Connection Cable
PSG 3-3
Order ID no. U0092-06
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
3
Cable quality
PVC
Connector A
Male, Ø 8 mm, Straight
Connector A
Ø 8 mm
Current (A)
4
Design
Connection Cable
Number of Pins
3
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
125
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Male, Ø 8 mm, Straight
In Stock
Price Group
K1
List Price
€ 23,43
home
Turck-Shop
Connectivity
Cordsets
PSG 3-3
Item Total
€ 23,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support