chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC 4.4T-25/S3060 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Connection Cable
RSC 4.4T-25/S3060
Order ID no. U-97059
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
6.86
Cable length (m)
25
Cable quality
TPE
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
25
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 198,88
home
Turck-Shop
Connectivity
Cordsets
RSC 4.4T-25/S3060
Item Total
€ 198,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support