chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 54-0.5M/S715/S3276/S4000 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable Extension Cable
RSM RKM 54-0.5M/S715/S3276/S4000
Order ID no. U-96526
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
0.5
Cable quality
TPE
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€ 127,05
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 54-0.5M/S715/S3276/S4000
Item Total
€ 127,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support