chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S RJ45S 845-40M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S RJ45S 845-40M
Order ID no. U-93112
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable length (m)
40
Cable quality
TPU
Connector A
RJ45
Connector B
RJ45
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Halogen free cable, Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
40
Cable quality
TPU
In Stock
Price Group
D1
List Price
€ 1.065,90
home
Turck-Shop
Connectivity
Cordsets
RJ45S RJ45S 845-40M
Item Total
€ 1.065,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support