chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 12T-10-RSM 40/S1587/S3254 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKC 12T-10-RSM 40/S1587/S3254
Order ID no. U-92517
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL Recognized
Cable color
Yellow
Cable length (m)
10
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Height
55
Length
190
Number of Pins
12
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
Weldlife cable, Weld spatter resistant
Type
Female
Type
Male
Width
170
Key Features
Cable length (m)
10
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 127,27
home
Turck-Shop
Connectivity
Cordsets
RKC 12T-10-RSM 40/S1587/S3254
Item Total
€ 127,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support