chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGC 3M-3-RS 4T/S3060 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
PKGC 3M-3-RS 4T/S3060
Order ID no. U-92266
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
3
Cable quality
TPE
Connector A
M8 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
3
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
Weldlife cable, Weld spatter resistant
Type
Female
Type
Male
Voltage (V)
125
Key Features
Cable length (m)
3
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 67,98
home
Turck-Shop
Connectivity
Cordsets
PKGC 3M-3-RS 4T/S3060
Item Total
€ 67,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support