chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKV 4.5T-50/S2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Turck USA Version Connection Cable
RKV 4.5T-50/S2501
Order ID no. U-91060
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
RFID
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
5.1
Cable length (m)
50
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.2
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
50
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 293,81
home
Turck-Shop
Connectivity
Cordsets
RKV 4.5T-50/S2501
Item Total
€ 293,81
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support