chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD RSSD 441RD-8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ethernet Kabelsatz Extension Cable
RSSD RSSD 441RD-8M
Order ID no. U-89889
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Red
Cable length (m)
8
Cable quality
TPE
Coding
D-coded
Coding
D-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
48
Width
0
Key Features
Cable length (m)
8
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 89,87
home
Turck-Shop
Connectivity
Cordsets
RSSD RSSD 441RD-8M
Item Total
€ 89,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support