chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS RJ45S 841-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
WKS RJ45S 841-4M
Order ID no. U-89522
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
4
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Connector B
RJ45
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Right Angle
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
4
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 80,19
Item Total
€ 80,19
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
WKS RJ45S 841-4M
Contact Support