chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BKM 14-000-50/S101 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
BKM 14-000-50/S101
Order ID no. U-87656
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
50
Cable quality
TPE
Connector A
M16 x 0.75
Coupling nut/screw material A
Brass
Current (A)
3
Design
Connection Cable
Number of Pins
14
Orientation
Straight
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Voltage (V)
30
Key Features
Cable length (m)
50
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 1.174,80
Item Total
€ 1.174,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
BKM 14-000-50/S101
Contact Support