chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGC 4M-0.6-RS 4.4T/S1587 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE-Kabelmantel
PKGC 4M-0.6-RS 4.4T/S1587
Order ID no. U-84585
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Cable color
Yellow
Cable length (m)
0.6
Cable quality
TPE
Connector A
M8 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
Weldlife cable, Weld spatter resistant
Type
Female
Type
Male
Voltage (V)
125
Key Features
Cable length (m)
0.6
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 49,28
home
Turck-Shop
Connectivity
Cordsets
PKGC 4M-0.6-RS 4.4T/S1587
Item Total
€ 49,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support