chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGC 6M-4/S90/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPU Connection Cable
PKGC 6M-4/S90/S101
Order ID no. U-81306
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
4
Cable quality
TPU
Connector A
M8 x 1
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
6
Orientation
Straight
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Voltage (V)
125
Key Features
Cable length (m)
4
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 71,61
home
Turck-Shop
Connectivity
Cordsets
PKGC 6M-4/S90/S101
Item Total
€ 71,61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support