chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 12T-15-RSM 50/S1587/S3254 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKC 12T-15-RSM 50/S1587/S3254
Order ID no. U-77123
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Cable color
Yellow
Cable length (m)
15
Cable quality
TPE
Coding
A-coded
Connector A
Female, M12, Straight, A-coded
Connector A
M12
Connector B
Male, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
12
Number of pins
5
Orientation
Straight
Orientation
Straight
Special features
High Flex
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
15
Cable quality
TPE
Connector A
Female, M12, Straight, A-coded
Connector B
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€ 158,62
home
Turck-Shop
Connectivity
Cordsets
RKC 12T-15-RSM 50/S1587/S3254
Item Total
€ 158,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support