chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S FKSDED 420-0.5M/C1195 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S FKSDED 420-0.5M/C1195
Order ID no. U-65428
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE
Cable color
Green
Cable length (m)
0.5
Cable quality
PVC
Coding
D-coded
Connector A
Male, RJ45, Straight
Connector A
RJ45
Connector B
Male, RJ45, Straight, D-coded
Connector B
RJ45
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Receptacle housing material B
Brass
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
0.5
Cable quality
PVC
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight, D-coded
In Stock
Price Group
D1
List Price
€ 68,31
Item Total
€ 68,31
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RJ45S FKSDED 420-0.5M/C1195
Contact Support