chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS 4M WRJ45IS 4413-1M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable Extension Cable
PSGS 4M WRJ45IS 4413-1M
Order ID no. U-60848
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE
Cable color
Teal
Cable length (m)
1
Cable quality
TPU
Connector A
Male, M8 x 1, Straight
Connector A
M8 x 1
Connector B
Male, RJ45, Right angle
Connector B
RJ45
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
8
Orientation
Straight
Orientation
Right angle
Special features
Halogen free cable, Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
1
Cable quality
TPU
Connector A
Male, M8 x 1, Straight
Connector B
Male, RJ45, Right angle
In Stock
Price Group
D1
List Price
€ 59,40
home
Turck-Shop
Connectivity
Cordsets
PSGS 4M WRJ45IS 4413-1M
Item Total
€ 59,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support