chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC RSCD 4410-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Verbindungsleitung Kabelsatz
RSC RSCD 4410-1M
Order ID no. U-58445
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
RoHS
Cable color
Teal
Cable length (m)
1
Cable quality
TPU
Coding
A-coded
Coding
D-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight, D-coded
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Number of Pins
5
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Halogen free cable, Shielded
Type
Male
Type
Male
Voltage (V)
48
Key Features
Cable length (m)
1
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
€ 60,50
home
Turck-Shop
Connectivity
Cordsets
RSC RSCD 4410-1M
Item Total
€ 60,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support