chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.4T-0.5-RS 4.4T/S675 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Verbindungsleitung Kabelsatz
RK 4.4T-0.5-RS 4.4T/S675
Order ID no. U-55394
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
0.5
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
0.5
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 43,89
home
Turck-Shop
Connectivity
Cordsets
RK 4.4T-0.5-RS 4.4T/S675
Item Total
€ 43,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support