chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD RSSD 423-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RSSD RSSD 423-6M
Order ID no. U-53424
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, FM Div.2, RoHS, UKCA, UL 1863
Cable color
Green
Cable diameter (mm)
7.87
Cable length (m)
6
Cable quality
TPE
Coding
D-coded
Coding
D-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Height
20
Length
200
Network protocol
PROFINET
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
48
Width
200
Key Features
Cable length (m)
6
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 121,11
home
Turck-Shop
Connectivity
Cordsets
RSSD RSSD 423-6M
Item Total
€ 121,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support