chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 5725-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket
RKC 5725-10M
Order ID no. U-51851
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable color
Violet
Cable diameter (mm)
6.9
Cable length (m)
10
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Special features
Halogen free cable, Shielded
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
10
Cable quality
PUR
In Stock
Price Group
D1
List Price
€ 131,89
home
Turck-Shop
Connectivity
Cordsets
RKC 5725-10M
Item Total
€ 131,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support