chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSS RJ45S 841-7.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSS RJ45S 841-7.5M
Order ID no. U-49073
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
7.5
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Connector B
RJ45
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
7.5
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 78,65
home
Turck-Shop
Connectivity
Cordsets
RSS RJ45S 841-7.5M
Item Total
€ 78,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support