chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 36-25M/S1587 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Verbindungsleitung
RSM RKM 36-25M/S1587
Order ID no. U-48512
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
25
Cable quality
TPE
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Height
90
Length
270
Number of Pins
3
Number of pins
3
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Type
Male
Type
Female
Voltage (V)
600
Width
270
Key Features
Cable length (m)
25
Cable quality
TPE
Price Group
K1
List Price
€ 225,72
Item Total
€ 225,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSM RKM 36-25M/S1587
Contact Support