chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC 4.4T-0.5-RSC 4.4T/S3060 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Extension Cable
WKC 4.4T-0.5-RSC 4.4T/S3060
Order ID no. U-46223
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
6.86
Cable length (m)
0.5
Cable quality
TPE
Coding
A-coded
Coding
A-coded
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight, A-coded
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Right Angle
Orientation
Straight
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
0.5
Cable quality
TPE
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 52,14
home
Turck-Shop
Connectivity
Cordsets
WKC 4.4T-0.5-RSC 4.4T/S3060
Item Total
€ 52,14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support