chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM RKM 56-1M/S3059 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable Extension Cable
WSM RKM 56-1M/S3059
Order ID no. U-45469
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
10
Cable length (m)
1
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Angled
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
1.31
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
1
Cable quality
TPU
Connector A
Male, 7/8″-16 UN, Angled
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K1
List Price
€ 86,35
home
Turck-Shop
Connectivity
Cordsets
WSM RKM 56-1M/S3059
Item Total
€ 86,35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support