chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKV 46-10M/S600 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE cable jacket
RKV 46-10M/S600
Order ID no. U-42046
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
10
Cable quality
CPE
Connector A
7/8″-16 UN
Coupling nut/screw material A
Stainless Steel
Current (A)
10
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
10
Cable quality
CPE
In Stock
Price Group
K1
List Price
€ 185,79
home
Turck-Shop
Connectivity
Cordsets
RKV 46-10M/S600
Item Total
€ 185,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support