chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S RJ45S 423-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RJ45S RJ45S 423-0.3M
Order ID no. U-40665
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA
Cable color
Green
Cable diameter (mm)
7.87
Cable length (m)
0.3
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector A
RJ45
Connector B
Male, RJ45, Straight
Connector B
RJ45
Core cross-section (mm²)
0.34
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
0.3
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
€ 38,94
home
Turck-Shop
Connectivity
Cordsets
RJ45S RJ45S 423-0.3M
Item Total
€ 38,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support