chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S RJ45S 423-8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFINET Cordset Verbindungsleitung
RJ45S RJ45S 423-8M
Order ID no. U-40381
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS, UKCA
Cable color
Green
Cable diameter (mm)
7.87
Cable length (m)
8
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector A
RJ45
Connector B
Male, RJ45, Straight
Connector B
RJ45
Core cross-section (mm²)
0.34
Current (A)
1.5
Design
Extension Cable
Network protocol
PROFINET
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
8
Cable quality
TPE
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
€ 88,99
home
Turck-Shop
Connectivity
Cordsets
RJ45S RJ45S 423-8M
Item Total
€ 88,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support