chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCD RSCD 441-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSCD RSCD 441-2M
Order ID no. U-31693
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
6.7
Cable length (m)
2
Cable quality
TPE
Coding
D-coded
Coding
D-coded
Connector A
Male, M12 x 1, Straight, D-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight, D-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
2
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M12 x 1, Straight, D-coded
In Stock
Price Group
D1
List Price
€ 63,58
home
Turck-Shop
Connectivity
Cordsets
RSCD RSCD 441-2M
Item Total
€ 63,58
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support